検出器、IRおよびマイクロ波10.525GHz、カバレッジ範囲12〜18 m、広角、低消費電力、白。
Message type: Infrared / Microwave
Mounting method: Superstructure
Detection area: 90 °
Operating current: 9 mA
Operating voltage range: 9 - 16 V
Characteristics: Distance
Coverage monitoring: Yes
Radio system: No
VdS class: Other things