Unique ref.: | SUPER-8-COMPACT-RADIATOR-21 |
---|---|
ブランド名: | Thermrad |
製品ファミリー: | S8 Compact |
製品グループ: | Panel radiator |
公開日: | 2017-05-31 |
改訂バージョン: | 4 |
タイプ: | オブジェクト(1つのオブジェクト) |
The Thermrad Super-8 Compact is suitable for many applications and is fitted with a total of 8 connections. (4 base-connections 3/4" and 4 side-connections 1/2")
This means that this radiator can be used in almost any situation. The connections on the base offer optimal ease of installation and also ensure that pipes are virtually hidden.
Thermrad Super-8 radiators are extremely suitable for new systems, and, because of their many connection options, they are an excellent choice when adding to or replacing existing radiators.
All radiators are supplied complete with handy snap brackets for fast, safe and invisible wall mounting.
SUPER 8 COMPACT RADIATOR 21 is available in the following sizes:
Height 300 mm available in length: 500 mm, 1000 mm, 1400 mm, 2000 mm.
Height 400 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.
Height 500 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm.
Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm.
Height 700 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm.
Height 900 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm.
製品URL: | http://www.thermrad.nl/portfolio-item/super-8-compact/ |
---|---|
設置方法: | http://www.thermrad.nl/wp-content/uploads/2016/12/SelectiekaartSuper8Compa... |
COBie商品データシート: | |
製品認証: | |
技術説明: | |
説明ビデオ: | |
GTINコード: |
QRコードは下記のURL情報を含み、iPhoneなどのスマートフォンでスキャンすることでこのページに戻ってくることができます。
https://www.bimobject.com/ja/thermrad/product/super-8-compact-radiator-21
主なマテリアル: | Steel |
---|---|
副マテリアル: | |
デザイン: | Netherlands |
製作国: |
BIMobject カテゴリー: | HVAC - ヒーター |
---|---|
IFC分類: | Space Heater |
UNSPSC 名前: | Radiators |
UNSPSC コード: | 40101801 |
Uniclass 1.4 コード: | L75621 |
Uniclass 1.4 詳細: | Radiators |
Uniclass 2.0 コード: | PR-60-36-73 |
Uniclass 2.0 詳細: | Radiators |
Uniclass 2015 コード: | Pr_70_60_36_73 |
Uniclass 2015 詳細: | Radiators |
NBS Reference コード: | 60-36-73 |
NBS Reference 詳細: | Radiators |
CSI MasterFormat 2014 Code: | 23 82 29 |
CSI MasterFormat 2014 Title: | Radiators |
OmniClass Number: | 23-33 15 21 15 |
OmniClass Title: | Plate Radiators |
名前 | 値 |
---|---|
Depth | 73 mm |
Heater Height | 300 mm — 900 mm |
Heater Length | 500 mm — 3000 mm |
Heating Capacity | 0.378 kW — 3.195 kW |
Height | 300 mm — 900 mm |
Length | 500 mm — 3000 mm |
Material | Steel |
Unit Material | Steel |
Width | 73 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
名前 | 値 |
---|---|
Length | 500 mm — 3000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
名前 | 値 |
---|---|
Material | Steel |
BIMobject®