製品の公開
Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0
Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0
Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0
Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0
Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0
    VEKA

    Tilt & Turn Window – Roller Shutter | VEKAVARIANT 2.0

    Google翻訳”,

    チルト&ターン式窓(ローラーシャッター付き)(SOFTLINE 76 AD および VEKAVARIANT 2.0)

    SOFTLINE 76 ADは、設置奥行き76mmの汎用性の高いPVC-U窓システムで、エネルギー効率とコスト効率の最適なバランスを実現しています。VEKAクラスAプロファイル品質と堅牢な肉厚により、高い安定性と耐久性を確保。さらに、2段階のガスケットを備えたADシーリングシステムは、天候の影響から確実に保護します。最大48mm厚のガラスに対応するSOFTLINE 76 ADは、最新のトリプルガラスや機能性ガラスにも適しており、新築工事と改修工事の両方に最適です。

    VEKAVARIANTは、VEKA製窓システムはもちろん、他社製窓システムとの効率的な統合を目的に設計された、上部取り付け式のローラーシャッターボックスシステムです。実績のあるクリップ技術を採用することで迅速な設置を実現し、優れた断熱・遮音性能を発揮します。また、ローラーシャッター、網戸、ZIP/テキスタイルスクリーンなどの取り付けが可能で、新築・改修を問わず幅広い用途に適しています。

    仕様
    • Product:
      Tilt & Turn window with integrated roller shutter, SOFTLINE 76 AD system with VEKAVARIANT 2.0

      Finish:
      Inside white, outside according to project requirements (foil or aluminium cover caps)

      Profile:
      VEKA Class A PVC‑U profile, 76 mm installation depth, multi‑chamber design providing a balanced combination of energy efficiency, stability and cost effectiveness

      Glazing:
      Up to 48 mm, suitable for double or triple glazing as well as functional glass (sound insulation, burglary protection)

      Window Features

      • Tilt & Turn sash for controlled ventilation and easy cleaning
      • AD sealing system with two gasket levels for reliable weather protection
      • Thermal insulation with Uf‑value approx. 1.2 W/(m²K), depending on configuration
      • Sound insulation up to approx. 47 dB and burglar resistance up to RC2 (depending on hardware and glazing)

      Roller Shutter Box – VEKAVARIANT 2.0

      • Top‑mounted roller shutter box system for efficient production and installation
      • Available in three box sizes and suitable for various installation situations
      • Good thermal performance with Usb‑values approx. 0.77 W/(m²K), depending on configuration [veka.de]
      • Compatible with all VEKA window systems and many third‑party systems via proven clip technology [veka.de]
      • Optional integration of roller shutters, insect screens or ZIP/textile screens

      Application:
      Suitable for residential and commercial buildings, ideal for new construction and renovation projects requiring integrated shading, reliable functionality and an economical window system solution.

    技術仕様
    • Unique reftilt-and-turn-window-with-roller-shutter-softline-76-ad-and-vekavariant-20
    • コレクションセットVEKA Softline 76 AD
    • コレクションWindows
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2026-03-13
    • エディション1
    関連
    • 主なマテリアルPVC
    識別情報
    • BIMobjectカテゴリ窓 - チルト&ターン・ウィンドウ
    • IFC分類窓
    • ETIM コードEC003536
    • ETIM 名Window (complete with frame)
    • Uniclass2015コードPr_30_59_98_92
    • Uniclass2015詳細Unplasticized polyvinyl chloride (PVC-U) window units
    • MasterFormat 2014 コード08 50 00
    • MasterFormat 2014 タイトルWindows
    • OmniClassNumber23-17 13 00
    • OmniClassタイトルWindows