製品の公開
Tilt & Turn Window – Roller Shutter | EPS Grupor
Tilt & Turn Window – Roller Shutter | EPS Grupor
Tilt & Turn Window – Roller Shutter | EPS Grupor
Tilt & Turn Window – Roller Shutter | EPS Grupor
Tilt & Turn Window – Roller Shutter | EPS Grupor
    VEKA

    Tilt & Turn Window – Roller Shutter | EPS Grupor

    Google翻訳”,

    チルト&ターン式窓(ローラーシャッター付き) - SOFTLINE 82 MD、VEKAVARIANT EPS Grupor

    SOFTLINE 82 MDは、設置奥行き82mm、3段階のMDシーリングシステムを採用した高性能PVC-U窓システムです。高度なマルチチャンバー構造とVEKAクラスAの壁厚により、優れた断熱性、高い安定性、そして長期耐久性を実現しています。トリプルガラスや大型エレメントにも対応するSOFTLINE 82 MDは、エネルギー効率の高い新築住宅や、高度な改修工事に最適です。

    VEKAVARIANT EPS Gruporは、EPS断熱材を使用した上部取り付け式のローラーシャッターボックスで、新築工事や大規模改修工事において優れた断熱・遮音性能を発揮するように設計されています。実績のあるクリップ技術によりVEKAの窓システムと完全に互換性があり、ローラーシャッター、網戸、ZIP/テキスタイルスクリーン、またはラックストアの組み込みが可能です。

    仕様
    • Product:
      Tilt & Turn window with integrated roller shutter, SOFTLINE 82 MD system with VEKAVARIANT EPS Grupor

      Finish:
      Inside white, outside according to project requirements (foil or aluminium cover caps)

      Profile:
      VEKA Class A PVC‑U profile, 82 mm installation depth, multi‑chamber design for high stability, durability and energy efficiency

      Glazing:
      Up to 52–54 mm, suitable for triple glazing and functional glass (thermal insulation, sound insulation, safety glazing)

      Window Features

      • Tilt & Turn sash for flexible ventilation and easy cleaning
      • MD sealing system with three gasket levels for high airtightness and weather resistance
      • Excellent thermal performance with Uf‑values approx. 1.0 W/(m²K), depending on configuration
      • High acoustic comfort, suitable for residential and commercial applications

      Roller Shutter Box – VEKAVARIANT EPS Grupor

      • Top‑mounted roller shutter box with high‑performance EPS insulation for excellent thermal and acoustic properties
      • Very good thermal performance with Usb‑values down to approx. 0.42 W/(m²K), depending on box size and variant
      • Available with inside or outside revision, suitable for new buildings and major renovations
      • Fully compatible with SOFTLINE 82 MD and other VEKA window systems via proven clip technology
      • Optional integration of roller shutters, insect screens, ZIP/textile screens or raffstores
    技術仕様
    • Unique reftilt-and-turn-window-with-roller-shutter-softline-82-md-vekavariant-eps-grupor
    • コレクションセットVEKA Softline 82 MD
    • コレクションTilt and Turn Windows
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2026-03-13
    • エディション1
    関連
    • 主なマテリアルPVC
    • 副マテリアルガラス
    • 設計国ドイツ
    識別情報
    • BIMobjectカテゴリ窓 - チルト&ターン・ウィンドウ
    • IFC分類窓
    • ETIM コードEC003536
    • ETIM 名Window (complete with frame)
    • Uniclass2015コードPr_30_59_98_92
    • Uniclass2015詳細Unplasticized polyvinyl chloride (PVC-U) window units
    • MasterFormat 2014 コード08 50 00
    • MasterFormat 2014 タイトルWindows
    • OmniClassNumber23-17 13 00
    • OmniClassタイトルWindows