製品の公開
2‑Part Window – Movable Mullion T/T | EPS Grupor
2‑Part Window – Movable Mullion T/T | EPS Grupor
2‑Part Window – Movable Mullion T/T | EPS Grupor
2‑Part Window – Movable Mullion T/T | EPS Grupor
2‑Part Window – Movable Mullion T/T | EPS Grupor
    VEKA

    2‑Part Window – Movable Mullion T/T | EPS Grupor

    Google翻訳”,

    2分割可動式縦枠窓、回転/回転傾斜式 - SOFTLINE 82 MD、VEKAVARIANT EPS

    SOFTLINE 82 MDは、設置奥行き82mm、3段階のMDシーリングシステムを採用した高性能PVC-U窓システムです。高度なマルチチャンバー構造とVEKAクラスAの壁厚により、優れた断熱性、高い安定性、そして長期耐久性を実現しています。トリプルガラスや大型エレメントにも対応するSOFTLINE 82 MDは、エネルギー効率の高い新築住宅や、高度な改修工事に最適です。

    VEKAVARIANT EPSは、EPS断熱材を使用した上部取り付け式のローラーシャッターボックスで、エネルギー効率の高い建物に優れた断熱性と遮音性を提供します。VEKAの窓システムと完全に互換性があり、実績のあるクリップ技術を採用し、ローラーシャッター、網戸、またはZIP/テキスタイルスクリーンの組み込みが可能です。

    仕様
    • Turn / Turn‑Tilt, SOFTLINE 82 MD with VEKAVARIANT EPS

      Product:
      Two‑part moveable mullion window (stulp window), turn / turn‑tilt, SOFTLINE 82 MD system with VEKAVARIANT EPS top‑mounted roller shutter box

      Finish:
      Outside anthracite grey fine structure, inside white

      Profile:
      VEKA Class A PVC‑U profile, 82 mm installation depth, multi‑chamber design for high structural stability and durability 

      Glazing:
      Up to 52–54 mm, suitable for triple glazing and functional glass (thermal insulation, sound insulation, safety glazing) 

      Window Features

      • Two operable sashes with moveable mullion (stulp) for a wide, unobstructed opening
      • Turn / Turn‑Tilt operation for flexible ventilation and user comfort
      • MD sealing system with three gasket levels for high airtightness and weather resistance (air permeability class 4, driving rain tightness up to class 9A, depending on configuration) [fensterfabrik24.de]
      • Excellent thermal performance with Uf‑values approx. 1.0 W/(m²K), or up to 0.94 W/(m²K) in thermally optimized versions 
      • High acoustic comfort with sound insulation up to approx. 47 dB, depending on glazing and element design

      VEKAVARIANT EPS – Integrated Roller Shutter Box

      • High‑performance EPS insulation box designed for top‑mounted installation on window elements
      • Excellent thermal insulation with Usb‑values down to approx. 0.42 W/(m²K) (depending on box size and variant)
      • Very good acoustic performance with rated sound reduction values up to Rw ≈ 48 dB for the roller shutter system (depending on configuration)
      • Available with revision inside or outside, suitable for new construction and major renovations
      • Compatible with all VEKA window systems, including SOFTLINE 82 MD, via established clip technology
      • Optional integration of insect screen, ZIP/textile screen or raffstore systems
    技術仕様
    • Unique reftwo-part-moveable-mullion-window-turn-turn-tilt-softline-82-md-vekavariant-eps
    • コレクションセットVEKA Softline 82 MD
    • コレクションTilt and Turn Windows
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2026-03-13
    • エディション1
    関連
    • 主なマテリアルPVC
    • 副マテリアルガラス
    • 設計国ドイツ
    識別情報
    • BIMobjectカテゴリ窓 - チルト&ターン・ウィンドウ
    • IFC分類窓
    • ETIM コードEC003536
    • ETIM 名Window (complete with frame)
    • Uniclass2015コードPr_30_59_98_92
    • Uniclass2015詳細Unplasticized polyvinyl chloride (PVC-U) window units
    • MasterFormat 2014 コード08 50 00
    • MasterFormat 2014 タイトルWindows
    • OmniClassNumber23-17 13 00
    • OmniClassタイトルWindows