お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

INTEGRA® Electric Polyurethane Roofwindow - GGU INTEGRA

Unique ref.: roof-window-electric-solar-GGU
ブランド名: VELUX
製品ファミリー: Premium Roof Windows
製品グループ: Integra remote controlled roof window
公開日: 2019-08-06
改訂バージョン: 4
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (6)

GGU INTEGRA is an electrically operated or solar powered centre pivot roof window that can be installed on roof pitches from 15-90°.   Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The sash can be opened to 200mm (some shorter length windows have smaller opening distance). There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  The chain engages and disengages automatically when the window opens and closes.  This allows the window to be opened manually for ease of cleaning of the outer glass pane.

The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore, giving a maintenance free finish.  

Externally the window has maintenance-free cover parts.

External Frame Sizes:                                                         Daylight Areas:
CK02 – 550mm wide x 778mm high                                  CK02 - Daylight area 0.22m²
CK04 – 550mm wide x 978mm high                                  CK04 - Daylight area 0.29m²
CK06 – 550mm wide x 1178mm high                                CK06 - Daylight area 0.37m² 
FK04 – 660mm wide x 978mm high                                  FK04 - Daylight area 0.38m²
FK06 – 660mm wide x 1178mm high                                FK06 - Daylight area 0.47m²
FK08 – 660mm wide x 1398mm high                                FK08 - Daylight area 0.58m²
MK04 – 780mm wide x 978mm high                                 MK04 - Daylight area 0.47m²
MK06 – 780mm wide x 1178mm high                               MK06 - Daylight area 0.59m²
MK08 – 780mm wide x 1398mm high                               MK08 - Daylight area 0.72m²
MK10 – 780mm wide x 1600mm high                               MK10 - Daylight area 0.85m²
PK06 – 942mm wide x 1178mm high                                PK06 - Daylight area 0.75m²
PK08 – 942mm wide x 1398mm high                                PK08 - Daylight area 0.92m²
PK10 – 942mm wide x 1600mm high                                PK10 - Daylight area 1.07m²
SK06 – 1140mm wide x 1178mm high                               SK06 - Daylight area 0.95m²
SK08 – 1140mm wide x 1398mm high                               SK08 - Daylight area 1.16m²
UK04 – 1340mm wide x 978mm high                                UK04 - Daylight area 0.91m²
UK08 – 1340mm wide x 1398mm high                              UK08 - Daylight area 1.40m²

Background Ventilation (via Ventilation Flap - based on double glazed windows):
Ventilation                            Equivalent Area                           Geometrical Free Area
CK**                                      2600mm²                                      2000mm²
FK**                                       3100mm²                                      3100mm²
MK**                                     3700mm²                                      3600mm²
PK**                                      4600mm²                                      5800mm²
SK**                                      5600mm²                                      9100mm²
UK**                                     6600mm²                                     12500mm²



Ventilation Areas - Open Window (Manual Operation)            Ventilation Areas - Open Window (Remote Operation)
CK02 – Geometric area 0.26m²                                                           CK02 - Geometric area 0.10m²
CK04 – Geometric area 0.34m²                                                           CK04 - Geometric area 0.20m²
CK06 – Geometric area 0.43m²                                                           CK06 - Geometric area 0.20m²
FK04 – Geometric area 0.43m²                                                            FK04 - Geometric area 0.24m² 
FK06 – Geometric area 0.54m²                                                            FK06 - Geometric area 0.24m²
FK08 – Geometric area 0.66m²                                                            FK08 - Geometric area 0.24m²
MK04 – Geometric area 0.53m²                                                           MK04 - Geometric area 0.28m²
MK06 – Geometric area 0.66m²                                                           MK06 - Geometric area 0.28m²
MK08 – Geometric area 0.81m²                                                           MK08 - Geometric area 0.28m²
MK10 – Geometric area 0.94m²                                                           MK10 - Geometric area 0.28m²
PK06 – Geometric area 0.83m²                                                            PK06 - Geometric area 0.33m²
PK08 – Geometric area 1.01m²                                                            PK08 - Geometric area 0.33m²
PK10 – Geometric area 1.17m²                                                            PK10 - Geometric area 0.34m²     
SK06 – Geometric area 1.03m²                                                            SK06 - Geometric area 0.39m² 
SK08 – Geometric area 1.25m²                                                            SK08 - Geometric area 0.39m²  
UK04 – Geometric area 0.98m²                                                            UK04 - Geometric area 0.47m²
UK08 – Geometric area 1.54m²                                                            UK08 - Geometric area 0.46m²

Background Ventilation (via Ventilation Flap - based on double glazed windows):
Ventilation Capacity     at 4Pa     at 8Pa      at 10Pa  at 20Pa
CK02 -                            4.0 l/s      5.7l/s        6.4 l/s     9.3 l/s
CK04 –                           4.0 l/s      5.7 l/s       6.4 l/s     9.3  l/s                   
CK06 –                           4.0 l/s      5.7 l/s       6.4 l/s     9.3  l/s 
FK04 -                            4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
FK06 –                           4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
FK08 –                           4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
MK04 –                         5.8 l/s      8.4 l/s       9.5 l/s     13.7 l/s
MK06 –                         5.8 l/s      8.4 l/s       9.5 l/s     13.7 l/s
MK08 –                         5.8 l/s      8.4 l/s       9.5 l/s     13.7 l/s
MK10 –                         5.8 l/s      8.4 l/s       9.5 l/s     13.7 l/s
PK06 –                          7.1 l/s      10.2 l/s    11.5 l/s    16.6 l/s
PK08 –                          7.1 l/s      10.2 l/s    11.5 l/s    16.6 l/s
PK10 –                          7.1 l/s      10.2 l/s    11.5 l/s    16.6 l/s
SK06 –                          8.5 l/s      12.3 l/s    13.9 l/s    20.1 l/s
SK08 –                          8.5 l/s      12.3 l/s    13.9 l/s    20.1 l/s
UK04 -                         10.0 l/s     14.5 l/s    16.3 l/s    23.5 l/s
UK08 –                        10.0 l/s     14.5 l/s    16.3 l/s    23.5 l/s

Finishes:
Internal - Moulded polyurethane around a core of thermally modified timber.
White Lacquer (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

External – Maintenance-free cover parts.
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.


主なマテリアル: Polyurethane
副マテリアル: Glass
デザイン: Denmark
制作国: Denmark

BIMobject カテゴリー: 窓 - 天窓(一般向け)
IFC分類: Window
UNSPSC 名前: Roofing accessories
UNSPSC コード: 301516
Uniclass 1.4 コード: JL11
Uniclass 1.4 詳細: Rooflights/Roof windows
Uniclass 2.0 コード: PR-59-72
Uniclass 2.0 詳細: Roof Window Units
Uniclass 2015 コード: Pr_30_59_98_72
Uniclass 2015 詳細: Rigid polyurethane frame roof window units
NBS Reference コード: 20-30-72-80
NBS Reference 詳細: Roof Window Systems
CSI MasterFormat 2014 Code: 08 62 00
CSI MasterFormat 2014 Title: Unit Skylights
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
この製品は以下で提供されています:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Roof Windows

名前
Angle 15 deg — 90 deg
Application Roof
Bullet Resistance Rating False
Colour Interior NCS:S 0500-N/RAL: 9003

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

名前
Product Master Spec http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

すべてのBIM objectは実在のメーカーから承認された実在する製品です