Flush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypadFlush wall mount for Schneider CLIPSAL R5066NL keypad
前の画像を見る
次の画像を見る
Wall-Smart Ltd.
アーカイブ

Flush wall mount for Schneider CLIPSAL R5066NL keypad

Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 10-01-125 Product name:WS for CLIPSAL R5066NL The Wall-Smart for R5066NL is an adapter for in-wall flush installation of a R5066NL keypad. The Wall-Smart for R5066NL keypad securely mounts the keypad while allowing easy access, insertion and removal.
仕様
    • Flush with the wall.
    • Paintable with the wall paint in any color and texture.
    • Allows easy insertion and removal of the keypad by manual push and magnet detachment of the keypad faceplate.
    • The adapter is supplied unpainted (To be painted after installation as part of the wall).
    • Installation of the Wall-Smart adapter is straight-forward. Installation process is similar to drywall construction procedures.
    • Designed for the use with R5066NL keypad (by CLIPSAL©) (keypad and faceplate not included).
    • Adapter kit contains:


    1. Wall adapter;
    2. (2x) ST2.9 Screw;
技術仕様
  • Unique ref10-01-125
  • 製品ファミリWall mounts for Schneider
  • 製品グループNew construction wall mounts
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2021-06-07
  • エディション1
  • 高さ(Mm)175.5
  • 幅(mm)130.5
  • 奥行き(mm)16.6
関連
  • 主なマテリアルMDF
  • 設計国イスラエル
  • 製造国イスラエル
  • 正味重量(kg)0.25
識別情報
  • BIMobjectカテゴリエレクトロニクス - 制御機器
  • IFC分類オブジェクト
  • Uniclass2015コードPr_65_72_97_22
  • Uniclass2015詳細Dimmer switches and controls
  • MasterFormat 2014 コード26 09 36
  • MasterFormat 2014 タイトルModular Dimming Controls
  • OmniClassNumber23-35 00 00