Flush Solid Board mount for Atlona AT-VTP-800 8" touch panelFlush Solid Board mount for Atlona AT-VTP-800 8" touch panelFlush Solid Board mount for Atlona AT-VTP-800 8" touch panelFlush Solid Board mount for Atlona AT-VTP-800 8" touch panelFlush Solid Board mount for Atlona AT-VTP-800 8" touch panelFlush Solid Board mount for Atlona AT-VTP-800 8" touch panel
前の画像を見る
次の画像を見る
Wall-Smart Ltd.
アーカイブ

Flush Solid Board mount for Atlona AT-VTP-800 8" touch panel

Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 10-01-443 Product name: WS SB FOR ATLONA AT-VTP-800 8" The “WS SB FOR ATLONA AT-VTP-800 8"” is an adapter for in-wall flush installation of a AT-VTP-800 touch screen in solid board walls. The “WS SB FOR ATLONA AT-VTP-800 8"” firmly mounts the touch screen while allowing easy access, insertion and removal.
仕様
    • Flush with the wall.
    • Allows easy insertion and removal of the touch screen by manual push and magnet detachment.
    • Designed to be installed in 6.2 ~ 41.2mm (0..244” ~ 1.62”) thick solid boards.
    • Installation adapter contains depth adjustment mechanism.
    • Installation kit contain:






    1. X1 routing template (item #1)
    2. X1 installation adapter (item #2)
    3. X4 ST3x40 screws (item #3)
    4. X4 M4x10 screws (item #4)
    5. X1 touch screen adapter (item #5)
    6. X4 M4 nuts (item #6)

    • Designed for AT-VTP-800 touch screen (by Atlona) (Touch screen not included).
技術仕様
  • Unique ref10-01-443
  • 製品ファミリWall mounts for Atlona
  • 製品グループSolid board wall mounts
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2021-05-20
  • エディション1
  • 高さ(Mm)180.3
  • 幅(mm)255.3
  • 奥行き(mm)35.8
関連
  • 主なマテリアルMDF
  • 設計国イスラエル
  • 製造国イスラエル
  • 正味重量(kg)0.62
識別情報
  • BIMobjectカテゴリエレクトロニクス - 制御機器
  • IFC分類オブジェクト
  • UNSPSC名称Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC4322
  • Uniclass1_4 コードJW
  • Uniclass1_4詳細Communications, security, safety and protection systems
  • Uniclass2_0コードPR-26-27-27
  • Uniclass2_0詳細Electrical Accessories
  • Uniclass2015コードPr_65_70_15
  • Uniclass2015詳細Communications cables and accessories
  • NBSReferenceコード26-27-27
  • NBSReference詳細Electrical Accessories
  • MasterFormat 2014 コード27 20 00
  • MasterFormat 2014 タイトルData Communications
  • OmniClassNumber23-37 23 00
  • UniFormatIIコードD5030
  • UniFormatIIタイトルCommunications & Security