Flush wall mount for KRAMER KT-107 touch screenFlush wall mount for KRAMER KT-107 touch screenFlush wall mount for KRAMER KT-107 touch screenFlush wall mount for KRAMER KT-107 touch screenFlush wall mount for KRAMER KT-107 touch screenFlush wall mount for KRAMER KT-107 touch screen
前の画像を見る
次の画像を見る
Wall-Smart Ltd.
アーカイブ

Flush wall mount for KRAMER KT-107 touch screen

Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 10-01-814 Product name: WS NC FOR KRAMER KT-107 The “WS NC FOR KRAMER KT-107” is an adapter for in-wall flush installation of KT-107 touch screen. The “WS NC FOR KRAMER KT-107” securely mounts the touch screen while allowing easy access, insertion and operation.
仕様
    • Flush with the wall.
    • Paintable with the wall paint in any color and texture.
    • Allows easy insertion and removal of the touch screen.
    • The adapter is supplied unpainted (To be painted after installation as part of the wall).
    • Designed to be installed in ½” drywall. Installation of the Wall-Smart adapter is straight-forward. Installation process is similar to drywall construction procedures. Before installation, read Wall-Smart installation instruction 10-04-00101-INS in http://www.wallsmart.com/faq
    • For installation in concrete/block wall use “WS CONCRETE BOX 202x250” P/N 10-01-813 (sold separately) according installation instruction 10-04-00103-INS in http://www.wall-smart.com/faq
    • Designed for the use with KRAMER KT-107 touch screen. (touch screen not included).
    • Adapter kit contains:




    1. (X1) Wall adapter (item 1)
    2. (X1) Touch screen adapter (item 2)
    3. (X6) M3 nuts (item 3)
    4. (X6) M3 Screws (item 4)
技術仕様
  • Unique ref10-01-814
  • 製品ファミリWall mounts for KRAMER
  • 製品グループNew construction wall mounts
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2021-06-07
  • エディション1
  • 高さ(Mm)200.9
  • 幅(mm)248.9
  • 奥行き(mm)33.3
関連
  • 主なマテリアルMDF
  • 設計国イスラエル
  • 製造国イスラエル
  • 正味重量(kg)0.8
識別情報
  • BIMobjectカテゴリエレクトロニクス - 制御機器
  • IFC分類オブジェクト
  • UNSPSC名称Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC4322
  • Uniclass1_4 コードJW
  • Uniclass1_4詳細Communications, security, safety and protection systems
  • Uniclass2_0コードPR-26-27-27
  • Uniclass2_0詳細Electrical Accessories
  • Uniclass2015コードPr_65_70_15
  • Uniclass2015詳細Communications cables and accessories
  • NBSReferenceコード26-27-27
  • NBSReference詳細Electrical Accessories
  • MasterFormat 2014 コード27 20 00
  • MasterFormat 2014 タイトルData Communications
  • OmniClassNumber23-37 23 00
  • UniFormatIIコードD5030
  • UniFormatIIタイトルCommunications & Security