제품 게시
Table Marcus, 120 x 90 cm, birch
ABA Skol

Table Marcus, 120 x 90 cm, birch

The table is without rim, but has a reinforcement under the table top, which makes the table strong and stable. Table legs are in solid birch. Table top with a core of MDF and a surface of sound absorbing Linoleum Marmoleum Decibel. This Linoleum is made of natural materials and is also Ecolabeled by the Nordic Swan. The table top has round corners and the table legs are round. The table comes in different sizes and in different heights. Table top comes in 9 different colors and the legs come in varnished birch or in white. Table top has a ABS edge in birch or white, depending on the table legs.
사양
  • Fulfils the requirements of Möbelfakta. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.

기술 사양
  • 특징 참조6420502
  • 제품군Tables
  • 제품분류Marcus
  • 유형개체 (단일 개체)
  • 게시일2019-06-12
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)1200
  • 깊이(mm)900
관련성
  • 주 재료나무
  • 부 재료리놀륨
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)25
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • Uniclass 2015 코드EF_40_30
  • Uniclass 2015 설명Furnishings
  • CSI 마스터 형식 2014 코드12 50 00
  • CSI 마스터 형식 2014 제목Furniture
  • OmniClass 번호23-21 25 11 13
  • OmniClass 제목Classroom Furniture
  • CSI 단일 형식 II 코드E2020
  • CSI 단일 형식 II 제목Movable Furnishings