제품 게시
Student table silent HPL, 180 x 70 cm
ABA Skol

Student table silent HPL, 180 x 70 cm

A strong table suitable for the noisy environment of a school. Table surface of durable high pressure laminate. The core of the table top consists of sound absorbing dufaylite and the bottom of the table top is built of fabric covered by HDF which also enhances the sound absorbing effect. The table top has edges of ABS. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
사양
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
기술 사양
  • 특징 참조7338740
  • 제품군Tables
  • 제품분류Student
  • 유형개체 (단일 개체)
  • 게시일2020-02-21
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)1800
  • 깊이(mm)700
관련성
  • 주 재료철
  • 부 재료라미네이트
  • 설계국가스웨덴
  • 제조국가보스니아 헤르체고비나
  • 순 중량(Kg)32
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구

지역 가용성

유럽
노르웨이
덴마크
스웨덴
아이슬란드
핀란드