제품 게시
Student table Decibel, Ø 120 cm
ABA Skol

Student table Decibel, Ø 120 cm

A strong table suitable for the noisy environment of a school. The table surface is carpeted with sound absorbing Linoleum Marmoleum Decibel, a natural material that reduces sound with 17 dB and which is labelled by the Nordic Ecolabel. The carpet is glued to chipboard with ABS edge. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
사양
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
기술 사양
  • 특징 참조9339227
  • 제품군Tables
  • 제품분류Student
  • 유형개체 (단일 개체)
  • 게시일2020-02-21
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)1200
  • 깊이(mm)1200
관련성
  • 주 재료
  • 부 재료리놀륨
  • 설계국가스웨덴
  • 제조국가보스니아 헤르체고비나
  • 순 중량(Kg)28
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구

지역 가용성

유럽