제품 게시
MNS, Low Voltage Switchgear -  ACB Sections incoming / outgoing
ABB

MNS, Low Voltage Switchgear - ACB Sections incoming / outgoing

별점 4.6/54.6(5 리뷰)

MNS - The power to scale your solution

Fully IEC verified and tested low voltage switchgear assembly

MNS is ABB's low-voltage switchgear and controlgear assembly for power distribution and motor control. The MNS design is verified in accordance with the latest IEC standards, IEC 61439 -1/-2 and IEC TR 61641.  MNS switchgear assembly is of scalable design, enabling ABB to supply integrated solutions for today's challenging business environment. It is the leading technology combining maintenance-free frame structures and busbars, a fully modular construction and the capability to integrate feeder, motor starter, variable speed drives, power factor compensation etc. and even UPS technologies in safety focused, space saving and project-optimized manner.

The BIM file includes: Single ACB incoming and outgoing sections, withdrawable & fixed

사양
  • Main benefits

    • Unmatched safety for protection of personnel and plant exceeding standard requirements
    • Reduced operational expenditure through maintenance free bus bar design
    • Increased availability through modular design using withdrawable, plug-in, compact or fixed functional units
    • Reliable, flexible and scalable fully accessible from the front
    • Space saving design with compact, back-to-back or duplex arrangement

    Main features 

    • Fully certified to IEC 61439-1/-2 low-voltage switchgear assembly up to 690V, up to 6300A, up to 100kA
    • Passive arc protection criteria 1 to 7, tested acc. IEC TR 61641 Ed.3 criteria 1 to 7, arc proof certified up to 690V, 100kA
    • Modular construction, extendable at both ends and reconfiguration capabilities
    • Ease of operation with closed doors and single handle operation
    • Segregation up to form 4b 

    Digital option 

    • Integration of temperature sensors for critical bus bar joints at ACB incomer termination and shipping splits and power contacts of functional units
    • Current and voltage sensing through ABB’s smart electrical devices such as motor controller UMC100.3 or M10x and circuit breaker Emax 2 and Tmax XT and more
    • Integrated data collection and data analysis with ABB Ability™ Condition monitoring for electrical systems for onsite access through secure browser technology
    • Connectivity to your plant monitoring and control systems using Serial (Modbus RTU, Profibus DP) and Ethernet-based protocol (Modbus TCP, Profinet, IEC 61850)
    • Cloud-based monitoring option with ABB Ability™ Asset Health for electrical systems
      (MyRemoteCare)
기술 사양
  • 특징 참조DC2BB_WF-Low_Voltage-Switchgear-MCC
  • 제품군ReliaGear
  • 제품분류Low Voltage Switchgear and Motor Control Centers
  • 유형조립식 (다중 개체)
  • 게시일2022-02-17
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료구리
분류
  • BIMobject 카테고리전기 - 개폐기
  • IFC 분류배전
  • UNSPSC 이름Electrical fittings
  • UNSPSC 코드39121311
  • Uniclass 2015 코드Pr_60_70_48
  • Uniclass 2015 설명Low voltage switchgear
  • OmniClass 번호23-35 31 31 11 11
  • OmniClass 제목Electronic Controlled Distribution Switchgear
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution