제품 게시
SafePlus 12-24kV - Medium Voltage Switchgear Gas Insulated
ABB

SafePlus 12-24kV - Medium Voltage Switchgear Gas Insulated

별점 4.2/54.2(5 리뷰)

Gas-insulated compact switchgear SafePlus

Medium voltage (MV) compact SF6-insulated switchgear for secondary distribution up to 40.5 kV, 630A

SafePlus is a metal enclosed compact switchgear system for distribution applications up to 40.5 kV. The switchgear has a unique flexibility due to its extendibility and the possible combination of fully modular and semi-modular configurations. SafePlus is from the same product family as SafeRing and has identical user interface.

SafePlus is a completely sealed system with a stainless steel tank containing all live parts and switching functions. A sealed steel tank with constant atmospheric conditions ensures a high level of reliability as well as personnel safety and a virtually maintenance-free system.

사양
  • Product scope

    • 12-24 kV, 630A
    • 36-40.5 kV, 630A


    Key benefits

    • Completely sealed system
    • Safe and reliable operation
    • Smart grid enabled
    • High flexibility, selection of compact, semi-modular or fully modular switchgear
    • Compact design with small footprint and low physical weight


    Key features

    • Minimal maintenance
    • No live parts exposed
    • One full range up to 40.5 kV
    • Module width: 325mm for 12-24kV, 420mm 36kV
    • Optional arc suppressor: No gases released even in arc fault cases
    • Optional fully modular switchgear
기술 사양
  • 특징 참조SafePlus_12-24kV-Medium_Voltage-Switchgear
  • 제품군SafePlus
  • 제품분류Gas Insulated Medium Voltage Switchgear
  • 유형조립식 (다중 개체)
  • 게시일2021-12-01
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료구리
분류
  • BIMobject 카테고리전기 - 개폐기
  • IFC 분류배전
  • UNSPSC 이름Electrical fittings
  • UNSPSC 코드39121311
  • Uniclass 2015 코드Pr_60_70_36
  • Uniclass 2015 설명High voltage switchgear and transformers
  • OmniClass 번호23-35 31 31 11 11
  • OmniClass 제목Electronic Controlled Distribution Switchgear
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution