제품 게시
Cap Straight
ABB

Cap Straight

Customizable
To ensure compatibility with all control-room designs, the Critical Action Panel-Desk, referred to as a CAP Desk, comes in different standard sizes and layouts which makes it easy to customize and implement everywhere. The standard height of our 19“ panels is
9U, but can be customized to other heights to fit the need of different equipment's such as control buttons and com radios etc. The CAP-Desk is fully compatible with other ABB control-room products including the Cable Duct Tower that simplifies the cable handling.
Built to last

The ABB CRS´s (former CGM) CAP-Desk is a piece of complementary equipment for the control room environment. With a robust and accessible design, built according to the IEC 60297-3-100 standard, the CAP-Desk accommodates all standard Hard-Wired and special equipment on 19” racks in the panel box. The cables are arranged through cable entries from the sides, back and bottom which makes it possible to separate
power and network cables. The installed equipment stays accessible at all times through lockable doors with ventilation holes that keeps the electronic equipment in good condition.


사양
  • Features
    • Customizable layout to fit all control-room designs.
    • Integrated 19” racks in the top cabinet to accommodate hard wired equipment.
    • Optional 19” racks in the lower cabinet.
    • Cable entries from the sides and bottom for easy cable handling.
    • Prepared for bolting to the floor.
    • Lockable doors as standard.
    • Ventilated design.
    • Fire-retardant top boards as a choice.

    Disclaimer

    ABB reserves the right to make changes without further notice to any products to improve reliability, function, or design. We also strongly recommend to wait with making any permanent cabling solutions before the desks are on site.


    Search words:

    Operator desk, control room, workstation, desk,

    Operatörsbord, kontrollrum, arbetsstation, skrivbord

    مكتب المشغل, غرفة التحكم, محطة العمل, طاولة مكتب

    Escritorio del operador, sala de control, puesto de trabajo, escritorio,

    Mesa do operador, sala de controle, posto de trabalho, escrivaninha,

    Pupitre opérateur, salle de contrôle, poste de travail, bureau,

    Bedienpult, kontrollraum, arbeitsplatz, schreibtisch.

기술 사양
  • 특징 참조cap-single-straight
  • 제품군Operator desks
  • 제품분류Workstation Control Room
  • 유형건축 자재
  • 게시일2026-06-16
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리가구 - 사무용 테이블
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
비슷한 제품