제품 게시
Terra DC wallbox
ABB

Terra DC wallbox

Intelligent design: compact, convenient, connected

The Terra DC wallbox is the smart e-mobility investment. Developed together with leading electric vehicle manufacturers, the DC wallbox offers fast charging in an ultra-compact footprint.

Future proof: ROI maximized

Fully compatible with current and future electric vehicles, the Terra DC maximizes revenue opportunities for operators, with a built-in connection to the ABB Ability platform that ensures reliable payments and asset management.

Safety: built-in protection

Safety is a core principal of both ABB’s business and the Terra DC wallbox. Made by ABB to meet the highest safety standards, proven in independent certification tests worldwide: the ABB Terra DC wallbox is safe and reliable, for residential use too.

Terra DC wallbox is a futureproof investment supporting current and future EVs with high voltage charging, applicable to a wide variety of use cases, in an ultra-compact footprint, that is safe and reliable, for residential use too.

Residential: Multi-tenant homes, residential communities

Office: Small and large offices, business parks and complexes

Commercial: Hotels & hospitality sports institutions, shopping centres, commercial fleets, public or private campus, parking structures, car dealerships, race tracks

Public assets: Bus depots, utility, sensitive grid applications

사양
  • Load management

    • Smart charging via OCPP
    • Setup for external energy meter integration for dynamic load management
    • Ready for integration with advanced smart building energy system

    Built-in safety

    • Overcurrent
    • Overvoltage and undervoltage
    • Ground fault
    • Surge protection
    • PE (protective earth) continuity monitoring
    • Leakage current monitor protection

    Connector

    • CE variants:
    •    Single output: CCS2
    •    Dual output: CCS2+ CHAdeMO
    • UL variants:
    •    1-Phase input,single output: CCS1
    •   1-Phase input,dual output: CCS1+ CHAdeMO
    •   3-Phase input,single output: CCS1
    •  3-Phase input,dual output: CCS1+ CHAdeMO

    Intelligent design

    • CE variants: 
    •   0- 22.5 kW, 24 kW (peak) / 60A
    •   Three phase up to 22 kW / 32 A
    • UL variants:
    •   Single phase: 19.5 kW @ 208 V / 60A ; 22.5 kW @ 240 V / 60A
    •   Three phase: 0- 22.5 kW, 24 kW (peak) / 60A
    • Charging Voltage: CCS: 150- 920 V DC
    • Outdoor and indoor installation NEMA 3 &IP 54

    Connectivity

    • GSM/ 3G/ 4G
    • Ethernet
    • RFID
기술 사양
  • 특징 참조terra-dc-wallbox
  • 제품군EV CHARGING INFRASTRUCTURE
  • 제품분류TERRA DC WALLBOX
  • 유형개체 (단일 개체)
  • 게시일2021-01-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리엔지니어링 및 인프라 - 전력
  • IFC 분류배전

지역 가용성

유럽 북미 아시아 남아메리카 오세아니아