제품 게시
Aliro - Accessible Toilet Roll Holder
Aliro - Accessible Toilet Roll Holder
Aliro - Accessible Toilet Roll Holder
Aliro - Accessible Toilet Roll Holder
Aliro - Accessible Toilet Roll Holder
    ABI Interiors

    Aliro - Accessible Toilet Roll Holder

    Our Aliro Accessible Toilet Roll Holder conveniently fits onto our Aliro Accessible and Ambulant Grab Rail Sets. It has a highly durable, anti-corrosive 316 stainless steel construction and a hooked holder design that ensures the toilet roll remains firmly in place.

    사양
    • COUNTRY     SKU        COLOUR
      AU 14774 Brushed Brass
      AU 14775 Brushed Copper
      AU 14776 Brushed Gunmetal
      AU 14777 Stainless Steel
    기술 사양
    • 특징 참조Aliro-Accessible-Toilet-Roll-Holder
    • 제품군Toilet Roll Holders
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)178
    • 너비(mm)40
    • 깊이(mm)156
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.46
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_76_88
    • Uniclass 2015 설명Toilet roll holders
    • OmniClass 번호23-21 43 15 31
    • OmniClass 제목Toilet Tissue Dispensers