제품 게시
Aliro - Hand Towel Rail
Aliro - Hand Towel Rail
Aliro - Hand Towel Rail
Aliro - Hand Towel Rail
Aliro - Hand Towel Rail
    ABI Interiors

    Aliro - Hand Towel Rail

    Our Aliro Hand Towel Rail has a purposefully slim design complemented by a highly durable, anti-corrosive 316 stainless steel construction. It incorporates a dropdown hand towel rail separate from the grab rail. The generous clearance between the grab and towel rail prevents disruption when handling towels.

    사양
    • COUNTRY       SKU          COLOUR
      AU 14764 Brushed Brass
      AU 14765 Brushed Copper
      AU 14766 Brushed Gunmetal
      AU 14767 Stainless Steel
    기술 사양
    • 특징 참조Aliro-Hand-Towel-Rail
    • 제품군Hand Towel Rails
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)130
    • 너비(mm)402
    • 깊이(mm)87
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.16
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_76_90
    • Uniclass 2015 설명Towel rails
    • OmniClass 번호23-31 25 25
    • OmniClass 제목Towel Bars