제품 게시
Aliro Tactile Indicators
Aliro Tactile Indicators
Aliro Tactile Indicators
Aliro Tactile Indicators
Aliro Tactile Indicators
    ABI Interiors

    Aliro Tactile Indicators

    Tactile Indicators are textured ground plates designed to help the visually impaired navigate public spaces. The primary function of these warning indicators is to aid in navigation of public spaces and alert individuals to potential hazards.

    Our Aliro Tactile Indicators are constructed from 316 stainless steel with ABI HeatShield PVD Electro Colouring System — providing a highly durable and corrosion-resistant finish. To help maintain design continuity, our Tactile Indicators are available in four of our signature finishes: brushed brass, brushed gunmetal, brushed copper, and stainless steel.

    Please Note:

    – Our Tactile Indicators have been designed to comply with AS/NZS 1428.4.1:2009.
    – Our Tactile Indicators have been tested in accordance with AS 4586:2013, with a slip rating of R12 and a wet pendulum rating of P5.
    – The Luminance Reflectance Values of our tactile indicators have been tested using compliant testing apparatus in accordance with AS/NZS 1428.4.1:2009. This information can be found under product specifications.

    기술 사양
    • 특징 참조aliro-tactile-indicators
    • 제품군Hardware
    • 제품분류Aliro
    • 유형조립식 (다중 개체)
    • 게시일2024-08-21
    • 에디션 넘버1
    • 높이(mm)17
    • 너비(mm)35
    • 깊이(mm)35
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    분류
    • BIMobject 카테고리바닥재 - Entrance
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드EF_30
    • Uniclass 2015 설명Roofs, floor and paving elements
    • OmniClass 번호23-11 21 13 15 13
    • OmniClass 제목Warning Tiles