제품 게시
Kenzie Glass to Wall Shower Hinge
Kenzie Glass to Wall Shower Hinge
Kenzie Glass to Wall Shower Hinge
Kenzie Glass to Wall Shower Hinge
Kenzie Glass to Wall Shower Hinge
Kenzie Glass to Wall Shower Hinge
    ABI Interiors

    Kenzie Glass to Wall Shower Hinge

    With a bold, contemporary design, the Kenzie Glass-to-Wall Shower Hinge elevates any enclosed shower or cavity space.

    Constructed from durable 304 stainless steel and coated with our PVD electro-colouring system ​​for a more corrosion-resistant finish, this shower hinge is suitable for glass 10-12mm thick and has all the required hardware for installation.

    The Kenzie Glass-to-Wall Shower Hinge is available in five finishes to ensure a seamless and unified aesthetic amidst our extensive range of fixtures and accessories.

    기술 사양
    • 특징 참조kenzie-glass-to-wall-shower-hinge
    • 제품군Hardware
    • 제품분류Kenzie
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)90
    • 너비(mm)49
    • 깊이(mm)64
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.6
    분류
    • BIMobject 카테고리문 - Hardware
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_36_33
    • Uniclass 2015 설명General hardware
    • OmniClass 번호23-21 19 17 13
    • OmniClass 제목Casework Component Hardware