제품 게시
Ontario Double Kitchen Sink
Ontario Double Kitchen Sink
Ontario Double Kitchen Sink
Ontario Double Kitchen Sink
Ontario Double Kitchen Sink
    ABI Interiors

    Ontario Double Kitchen Sink

    The Ontario is a double bowl stainless steel sink that comes complete with an extended draining tray. It is fitted with ABI’s water-sense cushion system to dampen the sound of water impact during use. Its construction integrates folded drainage points to prevent the build-up of residue.

    The Ontario Double Kitchen Sink would also be suitable for the laundry room and can be mounted either above or below the bench.

    기술 사양
    • 특징 참조ontario-double-kitchen-sink
    • 제품군Kitchen Sinks
    • 제품분류Ontario
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)200
    • 너비(mm)1180
    • 깊이(mm)450
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)19.2
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96_45
    • Uniclass 2015 설명Kitchen sinks
    • OmniClass 번호23-31 13 13
    • OmniClass 제목Dual Sinks