제품 게시
Sola Hand Towel Holder
Sola Hand Towel Holder
Sola Hand Towel Holder
Sola Hand Towel Holder
Sola Hand Towel Holder
    ABI Interiors

    Sola Hand Towel Holder

    Enhance your space with our Sola Hand Towel Holder. Crafted from durable 316 stainless steel, this sleek toilet roll holder is designed to withstand the elements, making it perfect for indoor, outdoor, or commercial use. Its modern design adds a touch of sophistication while delivering lasting performance.

    As part of our Antique collection, this rail is meticulously crafted using a distinctive 3-step process that combines ceramic artistry, vibrational techniques, and PVD innovation. The result is a finish that exudes aged, artisanal charm.

    기술 사양
    • 특징 참조sola-hand-towel-holder
    • 제품군Accessories
    • 제품분류Sola
    • 유형개체 (단일 개체)
    • 게시일2026-02-03
    • 에디션 넘버1
    • 높이(mm)32
    • 너비(mm)320
    • 깊이(mm)80
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.85
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_20_76_90
    • Uniclass 2015 설명Towel rails
    • OmniClass 번호23-31 25 25
    • OmniClass 제목Towel Bars