제품 게시
Toilet Lock Indicator
Toilet Lock Indicator
Toilet Lock Indicator
Toilet Lock Indicator
Toilet Lock Indicator
Toilet Lock Indicator
    ABI Interiors

    Toilet Lock Indicator

    Constructed from 304 stainless steel, our Toilet Lock Indicator is specifically designed for commercial use, such as public restroom cubicles.

    It features an extended pin lock and a coin-open option for emergency opening reassurance.

    Our Toilet Lock Indicator is available in brushed copper, brushed gunmetal, brushed brass, and stainless steel to match your existing ABI Interiors fixtures.

    기술 사양
    • 특징 참조toilet-lock-indicator
    • 제품군Hardware
    • 제품분류ABI
    • 유형조립식 (다중 개체)
    • 게시일2025-05-14
    • 에디션 넘버1
    • 높이(mm)95
    • 너비(mm)53
    • 깊이(mm)79
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.25
    분류
    • BIMobject 카테고리문 - Hardware
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_36_33
    • Uniclass 2015 설명General hardware
    • OmniClass 번호23-17 19 11 19
    • OmniClass 제목Door Closing Hardware