제품 게시
Zale Pool Fence Spigot
Zale Pool Fence Spigot
Zale Pool Fence Spigot
Zale Pool Fence Spigot
Zale Pool Fence Spigot
Zale Pool Fence Spigot
Zale Pool Fence Spigot
    ABI Interiors

    Zale Pool Fence Spigot

    Our Zale Pool Fence Spigot is a top-mounted fixture designed specifically for pool fencing that ensures easier installation from above.
    Constructed from 2205 stainless steel for superior durability assurance, the Zale Pool Fence Spigot has a slimline base plate achieving a pleasingly minimalist aesthetic.

    기술 사양
    • 특징 참조zale-pool-fence-spigot
    • 제품군Hardware
    • 제품분류Zale
    • 유형개체 (단일 개체)
    • 게시일2024-03-19
    • 에디션 넘버1
    • 높이(mm)182
    • 너비(mm)103
    • 깊이(mm)103
    관련성
    • 주 재료Stainless steel 2205
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.76
    분류
    • BIMobject 카테고리문 - Hardware
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_36_33
    • Uniclass 2015 설명General hardware
    • OmniClass 번호23-21 19 17 13
    • OmniClass 제목Casework Component Hardware