제품 게시
Air-X
Air-X
Air-X
Air-X
Air-X
    Abstracta

    Air-X

    In 2006, Abstracta launched a whole new perspective on acoustic room dividers together with Stefan Borselius – the Air concept. The new Air-X shows that the concept is just as vital 15 years later. Taking inspiration from both geometry in nature, the Air concept has given us acoustic room dividers in the shape of flowers, snowflakes, leaves and abstract figures. With Air-X, Stefan Borselius enters a world of symbols, typography, and letters.
    Just like the letters of the alphabet, the ceiling-suspended soundabsorber Air-X allows you to create an infinite number of configurations.

    기술 사양
    • 특징 참조air-x
    • 제품군Acoustic
    • 제품분류Air-X
    • 유형개체 (단일 개체)
    • 게시일2022-05-13
    • 에디션 넘버1
    • 높이(mm)460
    • 너비(mm)460
    관련성
    • 주 재료섬유 펠트
    • 부 재료직물
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 음향 시설
    • IFC 분류가구
    • Uniclass 2015 코드Ss_25_25_05
    • Uniclass 2015 설명Acoustic panel systems
    • OmniClass 번호23-21 23 00
    • OmniClass 제목Residential Furniture and Equipment

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카
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
    비슷한 제품

    별점 4.5/5 4.5 (14)
    별점 4.7/5 4.7 (6)