제품 게시
Akunok round table
Akunok round table
    Abstracta

    Akunok round table

    The new acoustic furniture concept Akunok by Abstracta and designer Maja Ganszyniec ambitiously tackles two of the biggest challenges facing many of today’s workplaces. The first is to create better soundscapes that promote well-being and job satisfaction. The second is to offer employees secluded, quiet smaller areas where they can focus on their work in comfort, either alone or in small groups.

    사양
    • The Akunok series includes two handy and versatile tables, one round and one oval, suitable for a laptop. Both table tops are made of oak. A clever base with two tubular steel legs lets users pull the table forward so the table top slightly overlaps the seat cushion. Its base is available in several colours.

    기술 사양
    • 특징 참조Akunok-round-table
    • 제품군Acoustic
    • 제품분류Akunok
    • 유형개체 (단일 개체)
    • 게시일2024-06-17
    • 에디션 넘버1
    • 높이(mm)380
    • 너비(mm)348
    • 깊이(mm)620
    관련성
    • 주 재료오크
    • 부 재료금속
    • 설계국가스웨덴
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구
    • OmniClass 번호23-21 25 11
    • OmniClass 제목Group Seating

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카