제품 게시
Hinge Desk Screen
Hinge Desk Screen
Hinge Desk Screen
Hinge Desk Screen
Hinge Desk Screen
    Abstracta

    Hinge Desk Screen

    Born from the creative mind of Eddie Gustafsson, a long-time force within the Abstracta universe, Hinge is designed to belong – today, tomorrow, and wherever work continues to evolve. Built for environments that never stand still, it delivers acoustic comfort through a design that remains relevant, beautiful, and adaptable long into the future, all while maintaining a sense of calm and clarity.

    Slim in profile, modern in expression, and thoughtful in every detail, Hinge brings intention to the workplace without demanding attention in return – a complete acoustic screen system defined by confident understatement.

    Whether you need a single desk screen, a fully enclosed workspace or a freestanding room divider, Hinge offers configurations designed to support different spatial needs with one cohesive design language.

    Built around an acoustic lightweight board, the design combines two ultra-thin 2 mm MDF sheets separated by an air gap. The result is a light, stable acoustic core that achieves good sound-absorbing performance with minimal material consumption.

    Lateral-sliding brackets enable smooth mounting, allowing installation to be carried out quickly and confidently without specialists or proprietary desk setups. The brackets adapt to almost any underframe, sliding laterally to avoid conflicts and ensuring fast, clean, damage-free installation.

    The name says it all. The hinge function is the defining detail that enables Hinge to operate both technically and conceptually. The different desk-booth configurations are constructed as a single foldable panel, allowing them to bend like a book and form tight, clean, precise corners. No gaps and no uncertainty – just a straightforward mechanism that works reliably.

    사양
      • Desk Screen
        Single panel*


        For desk size: 1200×800 mm
        Width: 1200 mm
        Height: 600 mm


        For desk size: 1400×800 mm
        Width: 1400 mm
        Height: 600 mm


        For desk size: 1600×800 mm
        Width: 1600 mm
        Height: 600 mm


        For desk size: 1800×800 mm
        Width: 1800 mm
        Height: 600 mm


        For desk size: 2000×800 mm
        Width: 2000 mm
        Height: 600 mm


        *Including black, white or grey brackets.

      • L-screen
        Booth for desks*
        To be configured as an L.


        For desk size: 1200×800 mm
        Width: 2000 mm (folds at 800 mm)
        Height: 600 mm


        For desk size: 1400×800 mm
        Width: 2200 mm (folds at 800 mm)
        Height: 600 mm


        For desk size: 1600×800 mm
        Width: 2400 mm (folds at 800 mm)
        Height: 600 mm


        *Including black, white or grey brackets.

      • U-screen
        Booth for desks*
        To be configured as a U.


        For desk size: 1200×800 mm
        Width: 2800 mm (folds at 800 and 2000 mm)
        Height: 600 mm


        For desk size: 1400×800 mm
        Width: 3000 mm (folds at 800 and 2200 mm)
        Height: 600 mm


        For desk size: 1600×800 mm
        Width: 3200 mm (folds at 800 and 2400 mm)
        Height: 600 mm


        *Including black, white or grey brackets.

    기술 사양
    • 특징 참조hinge-desk-screen
    • 제품군Acoustic
    • 제품분류Hinge
    • 유형개체 (단일 개체)
    • 게시일2026-09-09
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카