제품 게시
Hinge Floor Screen
Hinge Floor Screen
Hinge Floor Screen
Hinge Floor Screen
Hinge Floor Screen
    Abstracta

    Hinge Floor Screen

    Born from the creative mind of Eddie Gustafsson, a long-time force within the Abstracta universe, Hinge is designed to belong – today, tomorrow, and wherever work continues to evolve. Built for environments that never stand still, it delivers acoustic comfort through a design that remains relevant, beautiful, and adaptable long into the future, all while maintaining a sense of calm and clarity.

    Slim in profile, modern in expression, and thoughtful in every detail, Hinge brings intention to the workplace without demanding attention in return – a complete acoustic screen system defined by confident understatement.

    Whether you need a single desk screen, a fully enclosed workspace or a freestanding room divider, Hinge offers configurations designed to support different spatial needs with one cohesive design language.

    The Hinge Floor Screen comes in single, double or triple configurations and as a floor screen booth for desks that can be configured either as a U or as a Z. All floor screens are available with castors.

    Built around an acoustic lightweight board, the design combines two ultra-thin 2 mm MDF sheets separated by an air gap. The result is a light, stable acoustic core that achieves good sound-absorbing performance with minimal material consumption.

    사양
      • Floor Screen Single
        Single panel.

        800×1550 mm*

        800×1610 mm**


        *Including black, white or grey legs.
        **Including black, white or grey legs with castors.
        (Specified above as width x height).

      • Floor Screen Double
        Can be angled as desired or kept straight.

        1600×1550 mm* (folds at 800 mm)

        1600×1610 mm** (folds at 800 mm)


        *Including black, white or grey legs.
        **Including black, white or grey legs with castors.
        (Specified above as width x height).

      • Floor Screen Triple
        Can be angled as desired or kept straight.

        2400×1550 mm* (folds at 800 and 1600 mm)

        2400×1610 mm** (folds at 800 and 1600 mm)


        *Including black, white or grey legs.
        **Including black, white or grey legs with castors.
        (Specified above as width x height).

      • Floor Screen Booth
        Booth for desks*
        Can be configured as a U or a Z.


        For desk size:1200×800 mm
        Width: 2800 mm (folds at 800 and 2000 mm)
        Height: 1550 mm


        For desk size: 1400×800 mm
        Width: 3000 mm (folds at 800 and 2200 mm)
        Height: 1550 mm


        For desk size: 1600×800 mm
        Width: 3200 mm (folds at 800 and 2400 mm)
        Height: 1550 mm


        *Including black, white or grey legs.

    기술 사양
    • 특징 참조hinge-floor-screen
    • 제품군Acoustic
    • 제품분류Hinge
    • 유형개체 (단일 개체)
    • 게시일2026-09-09
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카