제품 게시
Vika ceiling-mounted acoustic lighting
Vika ceiling-mounted acoustic lighting
    Abstracta

    Vika ceiling-mounted acoustic lighting

    별점 5.0/55.0(8 리뷰)

    In collaboration with designer Khodi Feiz, Abstracta takes a new approach to acoustic lighting — one that aims to create a peaceful atmosphere. The result is Vika, a sculptural floor screen that radiates atmospheric light while managing both low-frequency and high-frequency noise. “It’s another way of thinking about sound and light,” says Feiz. “Vika’s function is to create a calm atmosphere.”

    사양
    • Vika ceiling-mounted acoustic luminaire provides effective lighting over desks and meeting tables, for example.

    기술 사양
    • 특징 참조Vika-ceiling-mounted-acoustic-lighting
    • 제품군Acoustic
    • 제품분류Vika
    • 유형개체 (단일 개체)
    • 게시일2024-06-24
    • 에디션 넘버1
    • 높이(mm)155
    • 너비(mm)1500
    • 깊이(mm)283
    관련성
    • 주 재료PET
    • 부 재료직물
    • 설계국가스웨덴
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구
    • OmniClass 번호23-21 00 00
    • OmniClass 제목Furnishings, Fixtures and Equipment Products

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카