제품 게시
Vika floor screen with luminaire, 1180
Vika floor screen with luminaire, 1180
    Abstracta

    Vika floor screen with luminaire, 1180

    In collaboration with designer Khodi Feiz, Abstracta takes a new approach to acoustic lighting — one that aims to create a peaceful atmosphere. The result is Vika, a sculptural floor screen that radiates atmospheric light while managing both low-frequency and high-frequency noise. “It’s another way of thinking about sound and light,” says Feiz.

    사양
    • Vika can be used to divide a large space into smaller rooms, creating a better soundscape and a quieter atmosphere.

    기술 사양
    • 특징 참조Vika-floor-screen-with-luminaire-1180
    • 제품군Acoustic
    • 제품분류Vika
    • 유형개체 (단일 개체)
    • 게시일2024-06-17
    • 에디션 넘버1
    • 높이(mm)1540
    • 너비(mm)1180
    • 깊이(mm)231
    관련성
    • 주 재료PET
    • 부 재료직물
    • 설계국가스웨덴
    분류
    • BIMobject 카테고리조명 - 바닥 설치
    • IFC 분류가구 요소

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카