제품 게시
39" x 37½" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3682BF75R
39" x 37½" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3682BF75R
39" x 37½" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3682BF75R
39" x 37½" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3682BF75R

    39" x 37½" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3682BF75R

    One-piece transfer shower stall for new builds. Features inside dimensions of 36" x 36" for ADA compliance, a ¾″ low threshold, double receiver flange, pre-leveled base, reinforced walls, smooth wall finish, durable applied acrylic, 30-year warranty, made in the USA. Order with factory-installed folding seat, grab bars, and accessories to meet ADAAG guidelines.

    사양
      • Outside Dimensions: 39”w x 37½”d x 82 1/8”h
      • ADA compliant inside dimensions: 36” x 36”
      • 3/4” barrier free threshold
      • Double receiver flange
    기술 사양
    • 특징 참조39-x-37-1-2-Freedom-ADA-Transfer-Shower-Right-Valve-Wall-APFQ3682BF75R
    • 제품군ADA Showers
    • 제품분류ADA Transfer Showers
    • 유형개체 (단일 개체)
    • 게시일2026-03-06
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리위생 - 샤워실