제품 게시
40 1/4" x 38 1/2" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3637BF3PR
40 1/4" x 38 1/2" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3637BF3PR
40 1/4" x 38 1/2" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3637BF3PR
40 1/4" x 38 1/2" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3637BF3PR

    40 1/4" x 38 1/2" Freedom ADA Transfer Shower, Right Valve Wall - APFQ3637BF3PR

    Three-piece ADA transfer shower stall ideal for remodels. Features inside dimensions of 36" x 36" for ADA compliance, a 7/8″ beveled threshold, center drain, pre-leveled base, reinforced wood-backed walls, double receiver flange, built-in soap ledge, durable acrylic finish, 30-year warranty, made in the USA. Order with a factory-installed folding shower seat, grab bars, and other shower accessories to meet ADAAG guidelines.

    사양
      • Outside Dimensions: 40 ¼”w x 38 ½”d x 77 7/8”h
      • ADA compliant inside dimensions: 36” x 36”
      • Double receiver flange
      • 7/8” barrier free threshold
    기술 사양
    • 특징 참조40-1-4-x-38-1-2-Freedom-ADA-Transfer-Shower-Right-Valve-Wall-APFQ3637BF3PR
    • 제품군ADA Showers
    • 제품분류ADA Transfer Showers
    • 유형개체 (단일 개체)
    • 게시일2026-03-06
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리위생 - 샤워실