제품 게시
Action Zone One

Action Zone One

Action Zone One™

The Action Zone One™ floor system features a factory fabricated subfloor system with recycled polymer anchoring T-block retainers for vibration control, vertical athletic deflection, and horizontal expansion. Continuous 5/8” strip foam, combined with all-natural rubber pads, provides optimum ball rebound, vibration dampening, and uniform playability while maximizing the athletes’ comfort, safety, and performance.

System Summary

  • System height 2-9/16” (65mm) using 25/32” (20mm) flooring
  • Factory fabricated subfloor system ensures strength and stability
  • Resilient layer allows consistent airflow throughout the sub floor
  • Single layer of rated sheathing
  • 3” x 4” (76mm x 102mm) vented rubber base
  • Recycled content T-Block anchor retainers
  • 5/8 (16mm) natural rubber pads
사양
  • Action Floor Systems is a leading sports flooring manufacturer offering maple sports flooring systems and synthetic sports flooring for high-performance athletic environments. Since 1988, they’ve delivered durable permanent hardwood courts and portable hardwood floors like NitroPanel®, along with anchored resilient sport systems and floating floor sports systems for optimal shock absorption. Their portfolio includes commercial polyurethane flooring, epoxy sports floor systems, and RexCourt vinyl sports flooring, all designed for longevity and aesthetics. Ideal for multi-use spaces, their portable flooring systems, Stage flooring systems, QuickCourt modular surfacing, Action Herculan PB Pro pickleball courts, and ReFlex recycled rubber flooring offer versatile solutions. They also protect investments with AirRide protective floor cover during events. As eco-conscious innovators, Action Floors delivers FIBA-certified maple systems, PUR-compliant sport floors, and forest stewardship certified flooring, reflecting a commitment to research-based sports floor innovation. Whether installing indoor tennis court flooring, renovating a gymnasium floor, or fitting a multi-sport facility, they apply athlete-first, science-driven expertise.

기술 사양
  • 특징 참조af-007
  • 제품군Flooring
  • 제품분류Wood Athletic Flooring
  • 유형개체 (단일 개체)
  • 게시일2011-01-24
  • 에디션 넘버1
관련성
  • 제조국가미국
분류
  • BIMobject 카테고리바닥재 - 나무 바닥

지역 가용성

북미 유럽 아시아 아프리카 남아메리카 오세아니아