제품 게시
UF-5000 Universal Flush Access Door
Acudor

UF-5000 Universal Flush Access Door

Application
•  Installation in Drywall, Plaster, Masonry, Tile or any flush surface

Product Features
•  Door panel has rounded safety corners providing an architecturally pleasing appearance
•  One piece trim flange will not rack, sag or distortion
•  Unique continuous concealed hinge will not bind

사양
  • UF-5000 Access Door Specifications:

    Material: Up to 16” X 16” - 16 gauge, 18 gauge mounting frame, over 16” X 16” - 14 gauge door, 16 gauge mounting frame 

    Door: Flush to frame with rounded safety corners 

    Mounting Frame: One piece outer flange welded to mounting frame 

    Hinge: Contiuous, concealed 

    Latch: Stainless Steel screwdriver operated cam latch 

    Optional Latches/Locks: Cylinder lock and key, allen head cam latch, spanner head cam latch 

    Finish:  Steel: 5-stage iron phosphate preparation with prime coat of White alkyd baking enamel OR Stainless Steel:  Type 304 - #4 satin polish

기술 사양
  • 특징 참조uf-5000-universal-flush-access-door
  • 제품군Access Doors
  • 제품분류Flush Mount
  • 유형개체 (단일 개체)
  • 게시일2020-07-03
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 출입문 및 패널
  • IFC 분류객체
  • Uniclass 2015 코드TE_10_40_10
  • Uniclass 2015 설명Access doors and traps
  • CSI 마스터 형식 2014 코드08 31 00
  • CSI 마스터 형식 2014 제목Access Doors and Panels
  • OmniClass 번호23-17 11 27 13
  • OmniClass 제목Access Doors