제품 게시
Morning Star MS Solar Thermal Collector
AET Solar

Morning Star MS Solar Thermal Collector

MorningStar Series “Flat Plate” Solar Thermal Collectors, manufactured in the United States by Alternate Energy Technologies (AET); are designed to meet the needs of any system from 30 to 50,000 gallons for use in hot water, space heating, air conditioning, and industrial process heating systems.

사양
  • Frame & Battens Anodized 6063-T6 Aluminum, I Beam Style Frame

    Absorber 100% Copper, Forge Welded, Crystal Clear Selective Coating by Thermafin

    Header Size 1" Nominal Copper (1.125 OD) with 3/8" Nominal Risers (0.50" OD)

    Glazing Low Iron, Tempered, "High-T"

    Gaskets/Grommets EPDM UV durable U channel gasket. Extruded silicone grommet 1-1/8" bore

    Insulation Polyisocyanurate closed cell insulation. Foid faced, rigid board.

기술 사양
  • 특징 참조MS_Collector_Series
  • 제품군Solar Hot Water Heater
  • 제품분류Thermal Collector
  • 유형개체 (단일 개체)
  • 게시일2024-10-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 태양열 난방
  • OmniClass 번호23-33 53 15
  • OmniClass 제목Solar Water Heating Collector Units