제품 게시
Mixer

Mixer

A mixer is a device for producing a mixture of synthetic air from a selectable Oxygen concentration between 21 and 22.5% (with a variation of ± 5% of the selected value) and a concentration of Nitrogen between 79 and 77.5% by gases whose purity has been defined by the European Pharmacopoeia.
사양
  • System designed for the on site production of medical air from oxygen and nitrogen, whose purity is defined by the pharmacopoeia. Its principle of operation is based on: - A pneumatic expansion and injection system. Provides: - Safety: important variations in the percentage of the mixture produced give way to supply through the emergency supply source. - Accuracy: slight variations in the percentage of the mixture produced are quickly corrected by the additional injection of O2 or N2. - Reliability: the minimum quarterly periodic control guarantees its correct operation. - A continuous analysis of the mixture. - A regulation device.
기술 사양
  • 특징 참조mixer
  • 제품군Medical pipeline system
  • 제품분류Vessel
  • 유형개체 (단일 개체)
  • 게시일2018-11-19
  • 에디션 넘버1
  • 높이(mm)2000
  • 너비(mm)600
  • 깊이(mm)800
관련성
  • 주 재료철
  • 부 재료스테인레스강
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)280
분류
  • BIMobject 카테고리의료 - All
  • IFC 분류분배 플로우 요소
  • UNSPSC 이름Gas regulators
  • UNSPSC 코드40142201
  • Uniclass 2015 코드Co_55_20_50
  • Uniclass 2015 설명Gas distribution complexes
  • OmniClass 번호23-25 33 00
  • OmniClass 제목Medical Gas Products
  • CSI 단일 형식 II 코드D3040
  • CSI 단일 형식 II 제목Distribution Systems

지역 가용성

유럽
스페인