제품 게시
Table ELTON 1200x700x590
AJ Products

Table ELTON 1200x700x590

  • Sound absorbent HPL
  • Bentwood legs
  • Rounded corners

Stylish table with bentwood legs and durable table top made of practical, sound-absorbing HPL which withstands daily use exceptionally well. The table is excellent as a canteen, classroom or play table for children of any age.

사양
  • Length:1200 mm

    Height:590 mm

    Width:700 mm

    Table surface:Rectangular

    Stand:Fixed legs

    Table surface material:HPL

    Stand material:Wood

    Sound absorbing:Yes

    Weight:21,65 kg

    Approvals:EN 1729-1, EN 1729-2, EN 15372

기술 사양
  • 특징 참조Table-ELTON-1200x700x590
  • 제품군School & Education
  • 제품분류Tables
  • 유형개체 (단일 개체)
  • 게시일2021-08-18
  • 에디션 넘버1
  • 높이(mm)590
  • 너비(mm)1200
  • 깊이(mm)700
관련성
  • 주 재료나무
  • 순 중량(Kg)21.65
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구
  • Uniclass 2015 코드Pr_40_50_21
  • Uniclass 2015 설명Desks, tables and worktops

지역 가용성

유럽