제품 게시
Table ELTON Cirular 900x640
AJ Products

Table ELTON Cirular 900x640

  • Rounded corners
  • Noise-reducing linoleum
  • Bentwood legs

Stylish table with bentwood legs and durable table top made of Nordic Swan eco-labelled and sound-absorbent linoleum, which withstands daily use exceptionally well. The table is excellent as a canteen, classroom or play table for children of any age.

사양
  • Height:640 mm

    Diameter:900 mm

    Table surface:Round

    Stand:Fixed legs

    Stand material:Wood

    Sound absorbing:Yes

    Weight:23,3 kg

    Approvals:EN 1729-1, EN 1729-2, EN 15372

기술 사양
  • 특징 참조Table-ELTON-Circular-900x640
  • 제품군School & Education
  • 제품분류Tables
  • 유형개체 (단일 개체)
  • 게시일2021-08-18
  • 에디션 넘버1
  • 높이(mm)640
  • 너비(mm)900
관련성
  • 주 재료나무
  • 순 중량(Kg)23.3
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구
  • Uniclass 2015 코드Pr_40_50_21
  • Uniclass 2015 설명Desks, tables and worktops

지역 가용성

유럽