제품 게시
Terrazo P5  400x400x29 mm

Terrazo P5 400x400x29 mm

Our pre-polished Terrazzo tiles are ideal for spaces such as terraces, balconies or outdoor squares. They not only contribute to the design of the space but also provide an ideal support against slipping. They self-manage the dirt typical of these spaces through their indentations, remaining as new over time.
기술 사양
  • 특징 참조225017259
  • 제품군Terrazo
  • 제품분류Terrazo
  • 유형개체 (단일 개체)
  • 게시일2020-07-14
  • 에디션 넘버1
  • 높이(mm)400
  • 너비(mm)400
  • 깊이(mm)28
관련성
  • 주 재료Cementitious
  • 부 재료Cementitious
  • 설계국가콜롬비아
  • 제조국가콜롬비아
분류
  • BIMobject 카테고리바닥재 - Tiles

지역 가용성

남아메리카 북미