제품 게시
Towel warmers Fiamma showcase
Alterna

Towel warmers Fiamma showcase

This product is only available for the Swedish market. Alterna Fiamma Towel warmers are made of chromed steel. Connection is made with an immersion heater or with a regulation valve for heating systems. Extensive straight model with round tubes.
사양
  • This product is only available for the Swedish market. Models: straight model with round tubes Straight model with round tubes Dimensions: 540 x 690 mm (W x H) Comes with 4 wall brackets, 2 plugs and a vent valve. When installing an immersion heater, the towel rails must be filled with liquid.
기술 사양
  • 특징 참조Fiammahanddukstorkar_sc2
  • 제품군Sanitet
  • 제품분류Handdukstorkar
  • 유형쇼케이스(모델)
  • 게시일2017-12-07
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가스웨덴
  • 제조국가중국
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류가구 요소
  • UNSPSC 이름Heating equipment and parts and accessories
  • UNSPSC 코드401018
  • Uniclass 2015 코드Ac_60
  • Uniclass 2015 설명Heating, cooling and refrigeration activities
  • CSI 마스터 형식 2014 코드23 82 29
  • CSI 마스터 형식 2014 제목Radiators
  • OmniClass 번호23-31 25 25 11
  • OmniClass 제목Electric Heated Towel Bars
  • CSI 단일 형식 II 코드D3020
  • CSI 단일 형식 II 제목Heat Generating Systems

지역 가용성

유럽
스웨덴