제품 게시
Ray Round Towel warmers
Ray Round Towel warmers
Ray Round Towel warmers
Ray Round Towel warmers
Ray Round Towel warmers
    Alterna

    Ray Round Towel warmers

    This product is only available for the Swedish market.

    Alterna Ray Towel warmers are made of stainless steel. The connection is direct or with a socket.
    Available as straight model with square pipes and straight model with rounded pipes.

    Available with timer function (2/4 h) in the round model

    사양
    • Models: straight model with rounded tipes and straight model with square pipes.

      Straight model:
      530 x 860 mm (B x H)
      530 x 700 mm (B x H)

      Levereras med 4 väggfästen och stickkontakt.Delivered with 4 wall brackets and a socket.

    기술 사양
    • 특징 참조Rayhanddukstorkar_runda
    • 제품군Sanitet
    • 제품분류Handdukstorkar
    • 유형개체 (단일 개체)
    • 게시일2017-08-03
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가스웨덴
    분류
    • BIMobject 카테고리HVAC - 히터
    • IFC 분류전기 히터
    • Uniclass 2015 코드Pr_70_60_36_26
    • Uniclass 2015 설명Electric heated towel rails
    • CSI 마스터 형식 2014 코드23 82 29
    • CSI 마스터 형식 2014 제목Radiators
    • OmniClass 번호23-31 25 25 11
    • OmniClass 제목Electric Heated Towel Bars
    • CSI 단일 형식 II 코드D3020
    • CSI 단일 형식 II 제목Heat Generating Systems

    지역 가용성

    유럽
    스웨덴