제품 게시
MB-MM50N Curtain Wall
MB-MM50N Curtain Wall
    Aluprof

    MB-MM50N Curtain Wall

    The ALUPROF MB-MM50N façade is a state-of-the-art, mullion-to-mullion structure created in response to the increasingly high demands placed on contemporary curtain wall systems. Developed primarily for the Scandinavian market, it provides a number of unique architectural, constructional and functional features that set it apart from other systems. The excellent thermal performance makes it possible to turn designs for buildings with an emphasis on high energy efficiency into reality.

    The MB-MM50N has visible profiles which are 50 mm wide and is structurally related to the ALUPROF MB-MT50N. As a result, the components and manufacturing process correspond to the requirements of sustainable development and the concept of a circular economy. The solutions used in the system facilitate both optimising the quantities of material essential to making the façade and minimising the time required to install the structure on site.

    THE MB-MM50N offers numerous features that simplify prefabrication and storing the parts, which is a major advantage for façade manufacturers. A unique aspect of the system is the single series of profiles and the possibility of installing a structure in a mullion (vertical), and transom (horizontal) configuration. Another of the system’s advantages is that the segments of the structure can be installed and connected quickly using the half-mullions.

    As far as functionality is concerned, the MB-MM50N is highly flexible when it comes to the use of operable elements based on ALUPROF’s classic window and door systems, lift and slide solutions and systems designed solely for façades, such as tilt or tilt and slide windows, not to mention roof windows. The wealth of features means that the MB-MM50N is ideal for rapidly and efficiently creating functional façades with excellent technical parameters.

    사양
    • Functions and aesthetics:

      • a series of profiles with dimensions from 50 to 225 mm
      • the frames of a structure can be built from one profile
      • insulating glass units with a thickness of 24 to 64 mm can be used
      • high load-bearing mullion-transom connectors mean that glass weighing up to 880 kg can be used
      • simple, automated processing of profiles and accessories
      • the mullions and transoms are cut straight eliminating labour-intensive processing such as cutting a transom to adjust it and streamlining the fabrication process for a structure significantly
      • the system shares TORX screws and two-component PET/PE insulators with the MB-MT50N façade
      • the gaskets ensuring high-performance air- and watertightness are the same as for the MB-MT50N
      • the profiles can be screwed together on the shop floor and the ladders can be assembled there
      • the series of half-mullions, measuring from 50 to 225 mm enable the rapid assembly of ladders and segments. They are also suitable for the MB-MT50N profiles
      • the profiles are used to reinforce the mullions and also as connector profiles
      • infill drainage and ventilation are provided to each infill area by openings in the horizontal clamping strip
      • the system is compatible with fixing solutions from ADJUFIX, which are popular on the Scandinavian market.
    기술 사양
    • 특징 참조mb-mm50n-curtain-wall
    • 제품군Façade systems
    • 제품분류MB-MM50N Curtain Wall
    • 유형조립식 (다중 개체)
    • 게시일2024-05-06
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리벽 - 커튼 월
    • IFC 분류커튼 월
    • Uniclass 2015 코드Ss_25_10_20
    • Uniclass 2015 설명Curtain walling systems
    • CSI 마스터 형식 2014 코드08 40 00
    • CSI 마스터 형식 2014 제목Entrances, Storefronts, and Curtain Walls
    • OmniClass 번호23-13 33 27
    • OmniClass 제목Glazed Facade and Roof Structures