제품 게시
Alutech ALT.W72 Doors, Inward opening

Alutech ALT.W72 Doors, Inward opening

ALT W72 profile system allows to fabricate the doors for industrial buildings as well as residential apartments.

ALT W72 doors help the architects and designers to implement reliable and aesthetic project solutions. The doors from ALT W72 series are durable, convenient in operating, have increased thermal insulation characteristics, provide high level of tightness, prevent noise penetration.

ALT W72 doors can be perfectly integrated into ALUTECH facades and combined with window systems.

사양

  • Thermal insulation, Uw IGU 44 mm, 6-14Ar-4-14Ar-61,51 m² х ⁰С / W
    Thermal insulation, Uf2,06 W / m² х ⁰С
    Air tightnessClass А
    Water tightness (outward opening)Class А (1200 Pа)
    Wind load resistanceClass А
    Max glazing thickness54 mm
    Max sash weightup to 250 kg
    Max sash heightup to 2 500 mm
    Max sash widthup to 1 300 mm


기술 사양
  • 특징 참조alutech_door_alt_w72_inward_opening
  • 제품군Doors
  • 제품분류Inward Opening
  • 유형개체 (단일 개체)
  • 게시일2022-08-17
  • 에디션 넘버1
  • 깊이(mm)72
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가벨로루시
  • 제조국가벨로루시
분류
  • BIMobject 카테고리문 - 문 세트
  • IFC 분류문
  • ETIM 코드EC000747
  • ETIM 이름Door/operating panel (switchgear cabinet)
  • UNSPSC 이름Metal doors
  • UNSPSC 코드30171505
  • Uniclass 2015 코드Ac_15_50_25
  • Uniclass 2015 설명Doors, windows and glazing surveying
  • CSI 마스터 형식 2014 코드08 13 16
  • CSI 마스터 형식 2014 제목Aluminum Doors
  • OmniClass 번호23-17 11 13 13
  • OmniClass 제목Aluminum Doors
  • CSI 단일 형식 II 코드B2030
  • CSI 단일 형식 II 제목Exterior Doors