제품 게시
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range
    AMCC

    Single PVC French Door With Roller Shutter - Exterior insulation installation - A70 range

    A70 Single French door, exterior insulation installation style with shutter option

    Innovating and technical, the A70 Elegance doors and windows meet the current strictest standards for both durability, quality, thermal and acoustic insulation performances.

    With a variation that is targetting a better quality-price ratio and designed to meet confort and economical expectations, the A70 Classic doors and windows can be installed in both renovation and new construction.

    사양
    • A70 Elegance range performances :
      Uw : 1,3 W/m2.K (Uglass UG=1,1 W/m2.K with warm edge divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 55%

      A70 Classic range performances :
      Uw : 1,4 W/m2.K (Uglass UG=1,1 W/m2.K with aluminium divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 
      Solar gain : 0,42
      Visible light transmission : 55%

    기술 사양
    • 특징 참조A70_PF1PAE
    • 제품군A70
    • 제품분류Neuf
    • 유형개체 (단일 개체)
    • 게시일2019-02-25
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors

    지역 가용성

    유럽
    프랑스