제품 게시
Single PVC Casement Window With Roller Shutter - New construction - A80 range
Single PVC Casement Window With Roller Shutter - New construction - A80 range
Single PVC Casement Window With Roller Shutter - New construction - A80 range
Single PVC Casement Window With Roller Shutter - New construction - A80 range
Single PVC Casement Window With Roller Shutter - New construction - A80 range
    AMCC

    Single PVC Casement Window With Roller Shutter - New construction - A80 range

    A80 Single window, new installation style with shutter option

    The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

    사양
    • Performances:
      Uw : 1,2 W/m2.K
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 56%

    기술 사양
    • 특징 참조A80_OF1PN
    • 제품군A80
    • 제품분류Neuf
    • 유형개체 (단일 개체)
    • 게시일2018-11-20
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    유럽
    프랑스