제품 게시
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence
Echelon II®Industrial Ornamental Aluminum Fence

    Echelon II®Industrial Ornamental Aluminum Fence

    별점 4.7/54.7(18 리뷰)

    Unrivaled strength. Unmatched durability. Unparalleled aesthetic.

    Echelon II is the strongest and most durable aluminum fence available in the industry. The ForeRunner rail design enables this fence to have several attributes uncommon to typical aluminum fences. Echelon II aluminum fence has a unique post design with an internal reinforcing web which increases the strength of the overall fence significantly.

    사양
    • Pickets: 1"sq x .062" wall / 1"sq x .125" wall invincible only

      ForeRunner™ Rails: 1.75" x 1.75" x(.070" side & top wall)

      Posts: 2.5"sq x .080" & 3"sq x .120" wall

      Heights: 4', 5', 6', 7', 8', 9' & 10'

      Fence Styles

      Classic

      Majestic

      Genesis

      Invincible

      4 Rail Panels

      • Available in 8', 9' & 10' height
      • Standard bottom rail
      • 4" standard picket airspace

      3 Rail Panels

      • Available in 4', 5', 6' & 7' height
      • Standard bottom rail
      • 4" standard picket airspace

      2 Rail Panels

      • Available in 4', 5' & 6' height
      • Standard bottom rail
      • 4" standard picket airspace
    기술 사양
    • 특징 참조ameristar-echelon-ii
    • 제품군Ornamental Fences
    • 제품분류Industrial
    • 유형개체 (단일 개체)
    • 게시일2014-10-28
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조경 - 울타리

    지역 가용성

    북미
    미국