제품 게시
Stainless Steel, Grooved, Wye-Pattern Strainers - 8000G

Stainless Steel, Grooved, Wye-Pattern Strainers - 8000G

Series 8000G Stainless Steel Grooved Wye-Pattern Strainers feature a wye-pattern, stainless steel body with grooved (Series 8000G) connections, stainless steel screen, ductile iron or epoxy-coated ductile iron (FDA Series) retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. Series 8000G is lightweight, corrosion-resistant, and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum Pressure (non-shock): 200psi (13.8 bar) @ 150°F (66°C) WOG.

기술 사양
  • 특징 참조8000G
  • 제품군Plumbing & Flow Control Solutions
  • 제품분류Strainers
  • 유형개체 (단일 개체)
  • 게시일2019-11-18
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Liquid strainers
  • UNSPSC 코드40142501
  • Uniclass 2015 코드Pr_65_57_95_96
  • Uniclass 2015 설명Water strainers
  • CSI 마스터 형식 2014 코드40 05 89.13
  • CSI 마스터 형식 2014 제목Basket Strainers for Process Service
  • OmniClass 번호23-27 55 29
  • OmniClass 제목Liquid Strainers
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING

지역 가용성

북미
미국
캐나다