제품 게시
Amtrak Solar 20-Inch Solar Box Fan with 75-Watt Solar Panel
Amtrak Solar 20-Inch Solar Box Fan with 75-Watt Solar Panel
    Amtrak Solar

    Amtrak Solar 20-Inch Solar Box Fan with 75-Watt Solar Panel

    This is a 12-volt DC Motor Box Fan and 75 Watt solar panel. Keeps the house cool and ventilated with fresh air circulation all day. This Fan is ideal for indoor and outdoor using, such as beside your bed, computer, table, desk, sofa, car, picnic, hiking, mountaineering, fishing, Camping and etc. Dimension of the fan is 20" x 20" x 3" design produces maximum air flow. The fan can be installed any where in the room and connected with the solar panel.

    As Featured on Amazon.com

    #AmtrakSolar #SolarPanel #SolarBoxFan

    사양
    • Technical Details

      Product Dimensions: 20 x 3 x 20 inches
      Item model number: SPF-20Inch
      Wattage: 80 watts

    기술 사양
    • 특징 참조Amtrak-Solar-20-Inch-Solar-Box-Fan-with-75-Watt-Solar-Panel
    • 제품군Solar
    • 제품분류Box Fan
    • 유형문서(정보)
    • 게시일2019-03-11
    • 에디션 넘버1
    관련성
    • 설계국가미국
    분류
    • BIMobject 카테고리전기 - 태양광
    • UNSPSC 이름Fans
    • UNSPSC 코드40101604
    • CSI 마스터 형식 2014 코드48 14 00
    • CSI 마스터 형식 2014 제목Solar Energy Electrical Power Generation Equipment
    • OmniClass 번호23-19 25 11 19 15
    • OmniClass 제목Solar Panels

    지역 가용성

    북미
    미국

    비슷한 제품