제품 게시
Amtrak Solar 22-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 22-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 22-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 22-Watt Roof Mounted Solar Attic Fan
    Amtrak Solar

    Amtrak Solar 22-Watt Roof Mounted Solar Attic Fan

    If you ever go in the attic in the summer time you will realize that the temperature in the attic could exceed 160 degrees. Heat that is trapped in the attic directly effects your air conditioning and your electric bills. Solution is simple. Solar attic fan! It provides free solar energy to keep your house cool and attic ventilated. Also save money on electric bill by reducing the need to run air conditioning! High quality crystalline solar panel. High volume fan best on the market. No need of electrician, no permit, no inspections. Mount the solar fan on the roof. It is 12 volt DC fan and moves Solar panel comes with manufacturer warranty of 25 years and generally produce power for 25 to 30 years. Instructions are included. Made in U.S.A.

    As Featured on Amazon.com

    #AmtrakSolar #SolarPanel #SolarAtticFan

    사양
    • Technical Details

      Metal Construction
      Part Number: 20WSARV
      Item Weight: 17 pounds
      Product Dimensions: 26 x 26 x 10 inches
      Voltage: 12 volts
      Wattage: 20 watts

    기술 사양
    • 특징 참조Amtrak-Solar-22-Watt-Roof-Mounted-Solar-Attic-Fan
    • 제품군Solar
    • 제품분류Attic Fan
    • 유형문서(정보)
    • 게시일2019-03-11
    • 에디션 넘버1
    관련성
    • 주 재료금속
    • 설계국가미국
    분류
    • BIMobject 카테고리전기 - 태양광
    • UNSPSC 이름Fans
    • UNSPSC 코드40101604
    • CSI 마스터 형식 2014 코드48 14 00
    • CSI 마스터 형식 2014 제목Solar Energy Electrical Power Generation Equipment
    • OmniClass 번호23-19 25 11 19 15
    • OmniClass 제목Solar Panels

    지역 가용성

    북미
    미국

    비슷한 제품