OVERVIEW
The MXA-FMK-07 Flush Mount Kit allows the Modero X 7” Wall Mount Touch Panels to be installed totally flush with the wall. Once installed, simply press lightly on the touch panel and the spring-loaded mechanism extracts the panel just slightly for access to the side buttons and enhanced speaker exposure. MXA-FMK-07 is compatible with all Modero X 7” Wall Mount Touch Panels including MXD-701-P (FG5968-54), MXD-701-L (FG5968-55), MXD-700-P (FG5968-08), MXD-700-L (FG5968-14), MXD-700-P-NC (FG5968-28) and MXD-700-L-NC (FG5968-29)
Keywords: Harman
지역 가용성
| 북미 |
|---|
미국 |